This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our rugged XP5 series M5X0.8 miniature pressure transducer is constructed of titanium to enable reliable operation including harsh environments. This miniature pressure transducer's core sensing technology consists of a temperature compensated Wheatstone  bridge  composed  of  high  stability  micro-machined  silicon strain  gauges. An on-board amplifier is optionally available (A1) for ranges from 5 to 350 bar [75 to 5,000 psi]. On request, Instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips. 

Benefits

  • Absolute, sealed and gauge ranges 0.5 to 350 bar
    [7 psi to 5,000 psi]
  • Titanium construction 
  • Amplified output available
  • For static and dynamic applications
  • Linearity up to ±0.25% FS
  • Flush diaphragm
  • M5x0.8 or 10-32UNF-2A thread
  • Cable or integral connector
orange bar

Applications

  • Corrosive liquids and gases
  • Braking system pressure
  • Onboard equipment monitoring
  • Mil-Aero
     
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Absolute | Gauge | Sealed

Configuration Features

  • Electrical Connection  Cable 10 m | Cable 1 m | Cable 20 m | Cable 26 m | Cable 2 m | Cable 3 m | Cable 4 m | Cable 5 m | Cable 6 m | Cable 7 m | Cable 8 m | Cable 9 m | Integral connector | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10 | 10 – 30

Body Features

  • Port Material  Titanium

Dimensions

  • Product Diameter  10 mm [ .393 in ]

  • Hex Width Across Flats  10 mm [ .393 in ]

  • Product Height (mm) 6 | 11 | 12 | 14 | 17 | 17.78 | 18.28 | 25.7 | 28.7 | 28.95

  • Product Height (in) .24 | .433 | .472 | .55 | .67 | .7 | .72 | 1.01 | 1.13 | 1.14

Usage Conditions

  • Pressure (bar) .5 | 1 | 2 | 5 | 10 | 20 | 35 | 50 | 70 | 100 | 200 | 350

  • Pressure (psi) 7 | 15 | 30 | 75 | 150 | 300 | 500 | 750 | 1000 | 1500 | 3000 | 5000

  • Operating Temperature Range (°C) -40 – 150 | -40 – 120

  • Operating Temperature Range (°F) -40 – 302 | -40 – 248

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 100mV | 10 mV/V | 2.5 mV/V | 5 mV/V

  • Proof Pressure Range  2X FS | 4X FS | 8X FS

  • Pressure Accuracy  ±0.25% FSO | ±0.5% FSO | Down to ± .25% FSO

Other

  • Sensor Options  Cable Length | Compensation Temperature Range | IP67 Protection | No Option | Shielded Cable

  • Port Fitting  10-32 UNF-2A Male | 10-32 UNF Male | M5x0.8 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications