This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The U7100 series high volume OEM pressure transducer is suitable for measurement of liquid or gas pressure.

The U7100 series high volume pressure transducer is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam and corrosive fluids. The transducer pressure cavity is constructed of 316L stainless steel and there are no internal O-rings or organics exposed to the pressure media. Having excellent durability, it is available with a variety of leak-proof, all metal pressure connections. The U7100 is an automotive grade pressure transducer with hermetic pressure ports and an integral electrical connector with standard pressure ranges from 0 to 15, up to 150psi (10Bar). This pressure sensor exceeds the latest industrial CE requirements and includes automotive electronics requirements such as surge protection, as well as being overvoltage protected to 16Vdc in both positive and reverse polarity. This product is geared to the OEM customer for low to mid volumes. We stand ready to provide a custom design of the U7100 where the volume and application warrants. Additional configurations not listed are either available or possible. Please inquire for further information.

Benefits

  • Performance standard for on and off highway engine & vehicle OEMs
  • Rugged for heavy equipment and outdoor use such as HVAC refrigeration systems
  • Designed specifically for high volume applications 
  • Stainless steel wetted surfaces
  • Low pressure ranges
  • CE Approved
  • UL Certified
  • Gage, absolute, sealed gage
  • Hermetic Pressure Ports
  • Integral Electrical Connector
  • Survives High Vibration
  • ±0.25% Accuracy
  • Water Resistant 1M Immersion
orange bar

Applications

  • On and Off Highway Engines and Vehicles
  • HVAC Refrigeration Controls
  • Compressors
  • Hydraulics
  • Energy and Water Management
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Absolute

Configuration Features

  • Electrical Connection  Connector

Electrical Characteristics

  • Supply Voltage Range (V) 4.75 – 5.25

Body Features

  • Port Material  316L

Dimensions

  • Product Diameter (mm) 23.8 | 26.67

  • Product Diameter (in) .937 | 1.05

  • Product Height  32 mm [ 1.25 in ]

Usage Conditions

  • Pressure (bar) 2 | 2.068 | 10 | 10.34

  • Pressure (psi) 29 | 30 | 145.03 | 150

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Output Signal Details  .5 – 4.5 V

  • Proof Pressure Range  3X Rated

  • Pressure Accuracy  ±0.25% Span

Other

  • Sensor Options  No Option

  • Port Fitting  1/4 MNPT | 7/16-20 UNF Female with Integral Valve | G1/4 BS5380 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications