This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The U5300 series pressure transducer features superior accuracy and total error band for demanding commercial and heavy industrial applications.

The U5300 series pressure transducer features superior accuracy and total error band for demanding commercial and heavy industrial applications. This pressure transducer is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids. The sensor material is made of 316L stainless steel and the transducer’s durability is excellent with no o-rings or organics exposed to the pressure media. The U5300 is weatherproof and exceeds the latest heavy industrial CE requirements including surge protection. The circuit is protected from reverse wiring at input and short circuit at output. This pressure transducer is geared to the OEM customer for low to mid volumes. We stand ready to provide a custom design of the U5300 where the volume and application warrants. Additional configurations not listed are either available or possible. Please inquire for further information.

Benefits

  • ±0.1% Accuracy
  • ±0.5% Total Error Band
  • Instrument Grade and Compact
  • Variety of Pressure Ports and Electrical Configurations
  • Optional Stainless Steel Snubber
  • CE Compliant and Weatherproof
  • Gage, Sealed, Absolute, Compound
  • Expedite Configurations Available (10 Days)
  • 10 V/m EMI Protection
  • Reverse Polarity Protection on Input
  • Short Circuit Protection on Output
  • -40°C to +125°C Operating Temperature
  • Weatherproof
orange bar

Applications

  • Military/Aerospace Test Stands
  • Automotive Test Stands
  • Calibration Equipment
  • High Accuracy Applications
  • Stationary Motor Fuel Control
  • High End Industrial Machinery
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Absolute | Gauge

Configuration Features

  • Electrical Connection  Connector

Electrical Characteristics

  • Supply Voltage Range (V) 9 – 30 | 12 – 30

Body Features

  • Port Material  316L

Dimensions

  • Hex Width Across Flats  24 mm [ .944 in ]

  • Product Height  57.15 mm [ 2.25 in ]

Usage Conditions

  • Pressure (bar) 1.034 | 2 | 14 | 206.84

  • Pressure (psi) 15 | 29 | 203.05 | 3000

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Output Signal Details  0 – 10 V | 4 – 20 mA

  • Proof Pressure Range  3X Rated

  • Pressure Accuracy  ±0.1% FSO

Other

  • Sensor Options  Adhesive Label | No Snubber

  • Port Fitting  1/4 MBSPP | 1/4 MNPT

Related Materials

Datasheets & Catalog Pages