This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The U5200 series pressure transducer features high accuracy and a quick turnaround for demanding commercial and heavy industrial applications. This pressure sensor is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids. The wetted material is made of 316L stainless steel and the transducer’s durability is excellent with no o-rings or organics exposed to the pressure media. The U5200 is weatherproof and meets industrial CE requirements including surge protection. The circuit is protected from reverse wiring at input and short circuit at output. This product is geared to the OEM customer for low to mid volumes.

Features

  • Up to ±0.1% accuracy
  • Variety of pressure ports and plectrical configurations
  • Optional stainless steel snubber
  • CE compliant and weatherproof
  • Gauge, sealed, absolute, or compound pressure type options
  • 10 V/m EMI protection
  • Reverse polarity protection on input
  • Short circuit protection on output
  • Up to ±0.75% Total Error Band
  • -40°C to +125°C operating temperature
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Absolute | Gauge

Configuration Features

  • Electrical Connection  Connector

Electrical Characteristics

  • Supply Voltage Range (V) 8 – 30 | 9 – 30

Body Features

  • Port Material  316L

Dimensions

  • Hex Width Across Flats  24 mm [ .944 in ]

  • Product Height  57.15 mm [ 2.25 in ]

Usage Conditions

  • Pressure (bar) .14 | .344 | 2 | 2.068 | 13.78 | 14

  • Pressure (psi) 2.03 | 5 | 29 | 30 | 200 | 203.05

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Output Signal Details  1 – 5 V | 4 – 20 mA

  • Proof Pressure Range  3X Rated

  • Pressure Accuracy  Down to ± .1% FSO

Other

  • Sensor Options  Adhesive Label | No Snubber

  • Port Fitting  1/4 MBSPP | 1/4 MNPT

Related Materials