Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable | Cable 2 ft
Electrical Characteristics
-
Supply Voltage Range (V)
2.7 – 5
Body Features
-
Port Material
316L | 316 SS
Dimensions
-
Product Diameter
15.87 mm [ .625 in ]
-
Product Height
17.52 mm [ .69 in ]
Usage Conditions
-
Pressure (bar)
17 | 17.23
-
Pressure (psi)
250
-
Operating Temperature Range
0 – 55 °C [ 32 – 131 °F ]
Operation/Application
-
Output Signal Type
14-bitADCI2C
-
Proof Pressure Range
1.5X FS | 1.5X Rated
-
Pressure Accuracy
±0.5% Span | <± .05% FRO
Other
-
Sensor Options
IP67 Protection
-
Port Fitting
O- Ring Mount | O-Ring Radial Seal