This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Made of titanium, the EPB-PW miniature pressure transducer provides a rugged construction and is not affected by external clamping forces when fitted.  Having a miniature design of 6.4 x 11.4mm ensures it is backwards compatible with other older manufacturers’ products. This pressure transducer features an IP68 rating, flexible cable and is available with options such as a PT1000 temperature sensor upon request.

Benefits

  • Miniature design (body ø6.4 mm) 
  • Titanium construction 
  • -40°C to +80°C operating temperature range
  • EMI Protected per CE compliance 
  • IP68 Ingress Protection
  • Sealed gauge reference
  • Accuracy up to ±0.5% 
  • Porous stones available
orange bar

Applications

  • Pore water measurement
  • Centrifuge
  • Laboratory equipment
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Sealed

Configuration Features

  • Electrical Connection  Cable 10 m | Cable 20 m | Cable 3 m | Cable 4 m | Cable 5 m | Cable 7 m | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10

Body Features

  • Port Material  Titanium

Dimensions

  • Product Diameter  6.4 mm [ .251 in ]

  • Product Height  11.4 mm [ .448 in ]

Usage Conditions

  • Pressure (bar) 1 | 1.5 | 3.5 | 7 | 15 | 35 | 70

  • Pressure (psi) 15 | 25 | 50 | 100 | 250 | 500 | 1000

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Output Signal Details  10 mV/V | 12.5 mV/V | 5 mV/V | 7.5 mV/V

  • Proof Pressure Range  2X FS | 3X FS | 4.5X FS

  • Pressure Accuracy  Down to ± .5% FSO

Other

  • Sensor Options  Cable Length | Compensation Temperature Range | No Option | Porous Ceramic Installation

  • Port Fitting  None

Related Materials

Datasheets & Catalog Pages

Product Specifications