Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
IEPE
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
-
Output Current Type
AC
Configuration Features
-
Electrical Connection
M3 Coaxial Connector
Electrical Characteristics
-
Full Scale Output Voltage (VDC)
±5
-
Excitation Voltage (VDC)
18 – 30
-
Excitation Current (mA)
2 – 10
Signal Characteristics
-
Frequency Response (Hz)
0.5-10000
Body Features
-
Primary Product Material
Titanium
-
Number of Sensing Axes
Uniaxial
-
Product Weight
4 g [ .14 oz ]
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Other
-
Acceleration Range (±) (g)
50, 500, 1000
-
Sensitivity (mV/g)
5, 10, 100
-
Nonlinearity (%FSO)
±1
Reference Number
-
TE Internal Number
CAT-PPA0082