This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 68CM1 triaxial crash test accelerometer offers exceptional performance for anthropomorphic test device (ATD) dummy instrumentation with excellent frequency response, linearity, transverse sensitivity and long-term drift. The triaxial accelerometer features the next generation of piezoresistive chip with superior stability and measurement accuracy. The 68CM1 model accelerometer is available in ranges from ±50g to ±2000g and features a full-bridge configuration with a nominal 4000Ω impedance that offers quick warmup time and minimal drift, unlike lower impedance designs on the market.

 

The 68CM1 features a compact stainless steel housing with individual protected sensor sub-assemblies that provide outstanding shock survivability and a flat frequency response up to 4000Hz. This accelerometer has the same wide frequency response on all three axes.

 

Features

  • Triaxial MEMS DC accelerometer
  • WorldSID approved
  • Compliant to SAE J211/J2570
  • Compliant to ISO6487
  • ±50g to ±2000g dynamic range
  • <1% transverse sensitivity option
  • 0-4000Hz bandwidth, all axes
  • Standard <25mV ZMO
  • Linearity <1%
  • 10,000g shock protection
  • 2-10Vdc excitation
  • Optimum gas damping
  • <10sec warm-up time

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plug & Play

  • Accelerometer Type  MEMS DC

  • Vibration Sensor Product Type  MEMS Accelerometer

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) ±25

  • Excitation Voltage Range (VDC) 2 – 10

  • Full Scale Output Voltage (VDC) ±.1

Signal Characteristics

  • Frequency Response (Hz) 0-1000 to 0-4000

Body Features

  • Primary Product Material  Stainless Steel

  • Product Weight  9 g [ .315 oz ]

  • Number of Sensing Axes  Triaxial

Mechanical Attachment

  • Sensor Mount Type  Screw Mount

Usage Conditions

  • Operating Temperature Range  -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Output Current Type  DC

Industry Standards

  • IP Rating  IP61

Other

  • Non-Linearity (FSO) (%) ±1

  • Acceleration Range (±) (g) 50 | 100 | 200 | 500 | 2000

  • Sensitivity (mV/g) .15 | .45 | .9 | 2

Related Materials

Datasheets & Catalog Pages