Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Connector 5 Pin
Electrical Characteristics
-
Excitation Voltage Range (VDC)
5 – 10
-
Zero Acceleration Output (mV)
±25
-
Full Scale Output Voltage (VDC)
±.1
Signal Characteristics
-
Frequency Response (Hz)
0-1000 to 0-4500 | 0-1000 to 0-5000 | 0-1500 | 0-2500
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight
20 g [ .7 oz ]
-
Number of Sensing Axes
Uniaxial
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
50 | 100 | 200 | 500
-
Sensitivity (mV/g)
.3 | .45 | 1 | 1.5