This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The Model 1201 & 1201F Series Accelerometer is one of the most popular auto safety test accelerometers used in crush zone installations.  The accelerometer features the next evolution of reliable TE Connectivity piezoresistive MEMS sensor technology, with optimum amount of internal gas damping for outstanding shock survivability and a flat amplitude response up to frequencies greater than 6000Hz (1000g & 2000g ranges). The accelerometer is available in ranges from ±50g to ±2000g and features a full-bridge configuration with a nominal 4000Ω impedance that offers quick warm-up time and minimal drift, far superior to competitive sensors in market. The accelerometer is packaged in a rugged housing with a shielded low-noise cable specifically designed for crush zone testing. The model 1201 is design for adhesive mounting while the 1201F has an integral flange for screw mounting with supplied #2-56 socket head cap screws. The model 1201 & 1201F series accelerometers are fully encapsulated in Stycast for IP65 protection over the full operating temperature range of -20°C to +85°C. TE Connectivity also supplies the calibration data in a user friendly excel format which enables high volume users to quickly upload the calibration information for each sensor installed. 

Benefits

  • DC Response Crash Test Accelerometer
  • Next Generation Piezoresistive MEMS Sensor
  • ±50g to ±2000g Ranges
  • Designed for Demanding Crush Zone Testing
  • Compliant to SAE-J211
  • Standard < 40mV ZMO
  • Linearity < 1%
  • 10,000g Shock Protection
  • 2-10Vdc Excitation
  • IP-65 Rated
  • Optimum Gas Damping
  • Low Noise, Durable Cable
orange bar

Applications

  • Crush Zone Testing
  • Auto Safety Testing Applications
  • Shock and Impact Testing
  • Transient Drop Testing
  • Helmet Impact Testing

Other Auto Crash Testing Sensors

    

FAQ

Frequently Asked Questions

What is an accelerometer?

Accelerometers measure the acceleration or vibration of a device or system. Physically, the accelerometer can be considered as nothing more than a weight on a spring which is connected to a frame. When the frame is moved, the mass will stay at rest until the spring, being stretched, can exert enough energy on the mass to make it move.

 

What is difference between piezo-electric (PE), piezo-resistive (PR) and variable capacitance (VC) accelerometers?
The word “piezo” comes from the Greek word “piezein” which means to press or squeeze. In this case, this refers to a basic characteristic of the material; when pressed or subjected to force, piezoelectric (PE) materials develop an electric charge and piezoresistive (PR) materials exhibit a change in resistance. Variable Capacitance (VC) sensors are essentially accelerometers that derive the acceleration measurement from a change in capacitance of a seismic mass moving between two parallel capacitor plates. These are the principles of operation of most accelerometers in use today.

 

What is the term damping referring to in piezo-resistive accelerometers?
By providing a narrow gap between two large moving plates, air is displaced, and this displacement slows the motion of the mass, thus damping the movement. If the gap is not well-controlled, the piezo-resistive accelerometer may be either grossly underdamped or overdamped. The problem with overdamping is the loss of useful bandwidth from the sensor. For underdamped devices, the accelerometer is more prone to signal distortion and breakage when excited near the peak response. For instance, a device with a Q of 10 will indicate 10 times gain at resonance and a 1g acceleration input will excite the seismic mass to 10g.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plug & Play

  • Accelerometer Type  MEMS DC

  • Vibration Sensor Product Type  MEMS Accelerometer

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) ±40

  • Excitation Voltage Range (VDC) 2 – 10

  • Full Scale Output Voltage (VDC) ±.1

Signal Characteristics

  • Frequency Response (Hz) 0-800 to 0-3000

Body Features

  • Primary Product Material  Anodized Aluminum

  • Product Weight  2.5 g [ .087 oz ]

  • Number of Sensing Axes  Uniaxial

Mechanical Attachment

  • Sensor Mount Type  Adhesive

Usage Conditions

  • Operating Temperature Range  -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Output Current Type  DC

Industry Standards

  • IP Rating  IP65

Other

  • Non-Linearity (FSO) (%) ±1

  • Acceleration Range (±) (g) 50 | 100 | 200 | 500 | 1000

  • Sensitivity (mV/g) .15 | .4 | .9 | 2

Related Materials

Datasheets & Catalog Pages