Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Protector
-
Display Type
None
Configuration Features
-
Wiring Configuration
Three Phase 3 Wire | Three Phase 4 Wire
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
100-120V AC L-L | 220-277V AC L-N (380-480V L-L) | 380-480V AC L-L | 57.7-69.3V AC L-N (100-120V L-L)
-
Power Meter Outputs
Relay
Body Features
-
Product Weight (kg)
.065 | .125
-
Product Weight (lb)
.143 | .276
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height (mm)
17.6 | 52
-
Product Height (in)
.69 | 2.05
-
Product Depth (mm)
64 | 65
-
Product Depth (in)
2.52 | 2.56
-
Product Width
90 mm [ 3.54 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL