This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Meter Type  Protector

  • Display Type  None

Configuration Features

  • Wiring Configuration  Three Phase 3 Wire

  • Panel Cutout Size  None mm [ None in ]

Electrical Characteristics

  • Measurement Range  100-120V AC L-L | 173-240V AC L-L | 380-480V AC L-L

  • Power Meter Outputs  Relay

Body Features

  • Product Weight (kg) .065 | .125

  • Product Weight (lb) .143 | .276

Mechanical Attachment

  • Product Mount Type  DIN Rail

Dimensions

  • Product Height (mm) 17.6 | 52

  • Product Height (in) .69 | 2.05

  • Product Depth (mm) 64 | 65

  • Product Depth (in) 2.52 | 2.56

  • Product Width  90 mm [ 3.54 in ]

Operation/Application

  • Operating Frequency Range (Hz) 50 – 60

Industry Standards

  • Compatible With Agency/Standards Products  UL

Related Materials