Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Protector
-
Display Type
None
Configuration Features
-
Wiring Configuration
Single Phase | Three Phase 3 Wire | Three Phase 4 Wire
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
100-139V AC L-N (173-240V L-L) | 220-277V AC L-N (380-480V L-L) | 277-500V AC L-N (480-860V L-L) | 57.7-69.3V AC L-N (100-120V L-L)
-
Power Meter Outputs
Relay
Body Features
-
Product Weight (kg)
.291 | .332 | .335
-
Product Weight (lb)
.642 | .732 | .739
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
105 mm [ 4.13 in ]
-
Product Depth
64 mm [ 2.52 in ]
-
Product Width
90 mm [ 3.54 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL