Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Energy Meter
-
Display Type
LCD
-
Accuracy (%)
±1
Configuration Features
-
Wiring Configuration
Single Phase | Three Phase 3 Wire | Three Phase 4 Wire
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
57.7-277 V L-N (100-480V L-L)
-
Power Meter Outputs
Modbus + Two Pulsed
Body Features
-
Product Weight (kg)
.22 | .34
-
Product Weight (lb)
.485 | .75
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height (mm)
36 | 72
-
Product Height (in)
1.42 | 2.83
-
Product Depth (mm)
63 | 66
-
Product Depth (in)
2.48 | 2.6
-
Product Width (mm)
99 | 100
-
Product Width (in)
3.9 | 3.94
Operation/Application
-
Operating Frequency Range (Hz)
44 – 66
Industry Standards
-
Compatible With Agency/Standards Products
UL