Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Protector
-
Display Type
None
-
Accuracy (%)
±.5
Configuration Features
-
Wiring Configuration
Single Phase | Three Phase 3 Wire | Three Phase 4 Wire
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
120 V | 5 A
-
Power Meter Outputs
Relay
Body Features
-
Product Weight (kg)
.4 | .6 | 1
-
Product Weight (lb)
1.212
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
70 mm [ 2.755 in ]
-
Product Depth (mm)
112 | 116
-
Product Depth (in)
4.409 | 4.566
-
Product Width (mm)
55 | 75 | 150
-
Product Width (in)
2.165 | 2.952 | 5.905
Operation/Application
-
Operating Frequency Range (Hz)
60
Industry Standards
-
Compatible With Agency/Standards Products
CSA | UL