Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
125, 250
-
Current Rating (Max) (A)
10, 12, 13, 15, 16, 20, 600
Body Features
-
Cable Color
Black, Blue, Orange, Red, White
Dimensions
-
Product Length (mm)
32, 45, 50, 100, 125, 150, 180, 183, 200, 250, 275, 300, 350, 366, 400, 500, 600, 760, 762, 1000
-
Product Length (in)
1.25, 1.77, 1.96, 3.93, 4.92, 5.9, 7.08, 7.2, 7.87, 9.84, 10.82, 11.81, 13.77, 14.4, 15.74, 19.68, 23.62, 29.92, 30, 39.37
-
Wire Size (mm²)
.82, 1, 1.25, 1.31, 2, 2.08, 3.31, 1.5 – .15
Industry Standards
-
IP Rating
IP20
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PF6-LO