Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
250
-
Current Rating (Max) (A)
10, 16
Dimensions
-
Product Length
500 mm [ 19.68 in ]
Industry Standards
-
IP Rating
IP20
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PF6-CH