Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
250
-
Current Rating (Max) (A)
10
Dimensions
-
Product Length
200 mm [ 7.87 in ]
-
Wire Size (mm²)
.82, 1, 1.31
Industry Standards
-
IP Rating
IP20
-
UL Flammability Rating
UL VW-1
Reference Number
-
TE Internal Number
CAT-PF6-C20