Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
125, 250
-
Current Rating (Max) (A)
10, 12, 13, 15, 135
Body Features
-
Cable Color
Black, Orange
Dimensions
-
Product Length (mm)
50, 100, 150, 183, 200, 250, 275, 300, 366, 500
-
Product Length (in)
1.96, 3.93, 5.9, 7.2, 7.87, 9.84, 10.82, 11.81, 14.4, 19.68
-
Wire Size (mm²)
.82, 1, 1.25, 1.31, 2.08
Industry Standards
-
IP Rating
IP20
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PF6-AU