Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Operating Voltage (Max) (VAC)
480
-
Current Rating (Max) (A)
2.3, 3.1, 5.9, 10, 13, 18, 26, 32, 38, 45, 60, 75, 90, 110, 145, 180, 200, 250, 300, 400, 480, 630, 710, 800, 1000
Body Features
-
Product Weight (g)
1050, 1400, 2000, 4800, 5100, 6200, 8900, 11200, 11400, 12800, 17500, 20300, 23600, 27100, 51000, 52000, 54000, 69000, 90000, 118000, 136000, 164000, 200000, 239000
-
Product Weight (oz)
37.03, 49.38, 70.54, 169.31, 179.89, 218.69, 313.93, 395.06, 402.12, 451.5, 617.29, 716.06, 832.46, 955.92, 1798.97, 1834.24, 1904.79, 2433.9, 3174.65, 4162.32, 4797.25, 5784.92, 7054.79, 8430.47
-
Product Weight (g)
1050, 1400, 2000, 4800, 5100, 6200, 8900, 11200, 11400, 12800, 17500, 20300, 23600, 27100, 51000, 52000, 54000, 69000, 90000, 118000, 136000, 164000, 200000, 239000
Mechanical Attachment
-
Product Mount Type
Floor Mount
Dimensions
-
Product Width (mm)
63, 69, 72, 84.5, 95, 139, 142, 149, 169, 177, 178, 183, 223, 226, 239, 263, 303, 308, 313, 353, 355, 384
-
Product Width (in)
2.48, 2.71, 2.83, 3.32, 3.74, 5.47, 5.59, 5.86, 6.65, 6.96, 7, 7.2, 8.77, 8.89, 9.4, 10.35, 11.92, 12.12, 12.32, 13.89, 13.97, 15.11
-
Product Length (mm)
120, 150, 195, 220, 240, 265, 290, 420
-
Product Length (in)
4.72, 5.9, 7.67, 8.66, 9.44, 10.43, 11.41, 16.53
-
Product Height (mm)
118, 137, 157, 159, 160, 178, 183, 197, 198, 218, 234, 338, 389, 403, 498, 594, 693, 722, 821, 1013
-
Product Height (in)
4.64, 5.39, 6.18, 6.25, 6.29, 7, 7.2, 7.75, 7.79, 8.58, 9.21, 13.3, 15.31, 15.86, 19.6, 23.38, 27.28, 28.42, 32.32, 39.88
Usage Conditions
-
Motor Cable Length (Max)
100 m [ 328.08 ft ]
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
DV/DT Reduction By Factor 10
-
Motor Frequency (Hz)
200
Industry Standards
-
Certified To
EN 60076-6, EN 61558-2-20
-
Pollution Degree
PD3
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PE4-R5420