Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Operating Voltage (Max) (VAC)
500
-
Current Rating (Max) (A)
4, 7, 10, 14, 17, 24, 32, 45, 60, 72, 90, 110, 124, 143, 156, 170, 182, 230, 280, 330, 400, 500, 600
Body Features
-
Product Weight (g)
1200, 1800, 2200, 2500, 3900, 6100, 7400, 8200, 10700, 16000, 22000, 29000, 32000, 34000, 35000, 37000
-
Product Weight (oz)
42.32, 63.49, 77.6, 88.18, 137.56, 215.17, 261.02, 289.24, 377.43, 564.38, 776.02, 1022.94, 1128.76, 1199.31, 1234.58, 1305.13
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width (mm)
60, 70, 75, 95, 110, 115, 125, 130, 180, 220, 230, 235, 240
-
Product Width (in)
2.36, 2.75, 2.95, 3.74, 4.33, 4.52, 4.92, 5.11, 7.08, 8.66, 9.05, 9.25, 9.44
-
Product Length (mm)
100, 125, 155, 190, 210, 240
-
Product Length (in)
3.93, 4.92, 6.1, 7.48, 8.26, 9.44
-
Product Height (mm)
115, 135, 160, 170, 185, 190, 220, 225, 325
-
Product Height (in)
4.52, 5.31, 6.29, 6.69, 7.28, 7.48, 8.66, 8.85, 12.79
Usage Conditions
-
Motor Cable Length (Max)
30 m [ 98.42 ft ]
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
DV/DT Reduction By Factor 5
-
Motor Frequency (Hz)
60
Industry Standards
-
Certified To
CSA C22.2 NO. 14, EN 61558-2-20, UL 508C
-
Pollution Degree
PD3
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PE4-R305