Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Typical Power Loss (W)
525, 580
-
Operating Voltage (Max) (VAC)
690
-
Current Rating (Max) (A)
50
Body Features
-
Product Weight (g)
46000, 47000
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width
10.2 mm [ .401 in ]
-
Product Length
633 mm [ 24.92 in ]
-
Product Height
252 mm [ 9.92 in ]
Operation/Application
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
IP Rating
IP00
-
Pollution Degree
PD3
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PE1-F6840