Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Switch Type
DPST
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, PCB Terminal, Terminal Block
-
Ground Choke Option
No, Yes
Electrical Characteristics
-
Inductance L1 (µH)
.32, .78, 1.7, 4.4, 10.9
-
Overvoltage Category
II
-
Capacitance Cx1
220
-
Capacitance Cy1
2.2
-
Capacitance Cy2
2.2
-
Current Rating (Max) (A)
1, 2, 4, 6, 10
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
310, 0
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
180, 0
Body Features
-
Product Weight (g)
101, 102, 104, 105, 106, 135, 136, 137, 138, 139
-
Product Weight (oz)
3.56, 3.59, 3.66, 3.7, 3.73, 4.76, 4.79, 4.83, 4.86, 4.9
Dimensions
-
Product Width
49.8 mm [ 1.96 in ]
-
Product Length
32 mm [ 1.25 in ]
-
Product Height
55.6 mm [ 2.18 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, EN 60320, EN 60601-1, EN 60939, EN 60950, UL 1283, UL 544
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F9280