Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, Litz Wire
Electrical Characteristics
-
Inductance L1 (µH)
.4, 1.3, 3.2, 7.2, 20.1, 41.1
-
Overvoltage Category
II
-
Capacitance Cx1
.22
-
Current Rating (Max) (A)
1, 2, 4, 6, 10, 15
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
0
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
0
Body Features
-
Product Weight
40 g [ 1.41 oz ]
Dimensions
-
Product Width
28.2 mm [ 1.11 in ]
-
Product Length
58.2 mm [ 2.29 in ]
-
Product Height
21.2 mm [ .83 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
GB/T 15287, IEC/EN 60939-3, UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PC9-F9274