Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
Power Entry Module
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, Litz Wire
-
Ground Choke Option
No
Electrical Characteristics
-
Inductance L1 (µH)
1.15, 3, 7, 20, 40
-
Overvoltage Category
II
-
Capacitance Cx1
.22
-
Capacitance Cy1
.47, 2.2
-
Current Rating (Max) (A)
1, 2, 4, 6, 10
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
70, 310, 0
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
40, 180, 0
Body Features
-
Product Weight
55 g [ 1.94 oz ]
Dimensions
-
Product Width
35 mm [ 1.37 in ]
-
Product Length (mm)
34, 46
-
Product Length (in)
1.33, 1.81
-
Product Height
46.5 mm [ 1.83 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8-13, GB/T 15287, GB/T 15288, IEC/EN 60939-3, UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PC9-F9262