Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
Power Entry Module
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, Litz Wire
Electrical Characteristics
-
Inductance L1 (µH)
.2, .3, 1, 2.7, 5.3
-
Overvoltage Category
II
-
Capacitance Cx1
.1
-
Capacitance Cy1
.22, .47, 2.2
-
Current Rating (Max) (A)
1, 2, 4, 6, 10
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
30, 70, 310, 0
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
40, 180, 0
Body Features
-
Product Weight
55 g [ 1.94 oz ]
Dimensions
-
Product Width (mm)
27.8, 35, 46, 46.3
-
Product Width (in)
1.09, 1.37, 1.81, 1.82
-
Product Length (mm)
32, 34, 46, 56.1, 60.8
-
Product Length (in)
1.25, 1.33, 1.81, 2.2, 2.39
-
Product Height (mm)
35, 35.3, 44.4, 46.5, 55.5
-
Product Height (in)
1.37, 1.38, 1.74, 1.83, 2.18
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8-13, GB/T 15287, GB/T 15288, IEC/EN 60939-3, UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PC9-F9260