Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Electrical Characteristics
-
Inductance L1 (µH)
.89, 1.5, 1.85, 2.5, 3, 7, 14, 50
-
Overvoltage Category
II
-
Capacitance Cx1
1.22
-
Capacitance Cy1
2.2, 4.7
-
Current Rating (Max) (A)
1, 3, 6, 10, 12, 15, 16, 20
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
0, 310, 660
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
0, 180, 380
Body Features
-
Product Weight (g)
140, 275
-
Product Weight (oz)
4.93, 9.7
Dimensions
-
Product Width (mm)
30, 35
-
Product Width (in)
1.18, 1.37
-
Product Length (mm)
57.15, 60
-
Product Length (in)
2.25, 2.36
-
Product Height (mm)
78, 111
-
Product Height (in)
3.07, 4.37
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F9246