Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Electrical Characteristics
-
Inductance L1 (µH)
.2, .27, .45, .9, 1.6, 4.6, 22.5
-
Overvoltage Category
II
-
Capacitance Cx1
.047, .1
-
Inductance L2 (µH)
.1, .4
-
Capacitance Cx2
.047
-
Capacitance Cy1
2.2, 3.3
-
Current Rating (Max) (A)
1, 3, 6, 8, 10, 12, 15
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
310, 470, 0
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
180, 270, 0
Body Features
-
Product Weight (g)
37, 46
-
Product Weight (oz)
1.3, 1.62
Dimensions
-
Product Width (mm)
22.4, 25, 27.8, 30, 48
-
Product Width (in)
.88, .98, 1.09, 1.18, 1.88
-
Product Length (mm)
29.9, 44, 48, 52.5, 52.8
-
Product Length (in)
1.17, 1.73, 1.88, 2.06, 2.07
-
Product Height (mm)
20.1, 22.4, 25, 43.95, 57.95
-
Product Height (in)
.79, .88, .98, 1.73, 2.28
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F9233