Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
General Purpose, IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, Litz Wire, Wire Lead
-
Ground Choke Option
Yes
Electrical Characteristics
-
Inductance L1 (µH)
.075, .078, .11, .225, .4, .5, .54, .78, 2.5, 12
-
Overvoltage Category
II
-
Capacitance Cx1
.1, .33, .4
-
Inductance L2 (µH)
.07, .075, .1, .11, .225, .4, .5, .78, 2.5, 12
-
Capacitance Cx2
.1
-
Capacitance Cy1
2.2
-
Capacitance Cy2
2.2
-
Current Rating (Max) (A)
1, 3, 6, 8, 10, 12, 15, 16, 20
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
70, 310, 0
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
180, 0
Body Features
-
Product Weight (g)
40, 43, 46, 100
-
Product Weight (oz)
1.41, 1.51, 1.62, 3.52
Dimensions
-
Product Width (mm)
22.4, 25, 27.8, 30
-
Product Width (in)
.88, .98, 1.09, 1.18
-
Product Length (mm)
20.1, 29.9, 44, 48, 52.5, 53
-
Product Length (in)
.79, 1.17, 1.73, 1.88, 2.06, 2.08
-
Product Height (mm)
20.1, 43.9, 43.95, 44, 52.8, 65.8
-
Product Height (in)
.79, 1.72, 1.73, 2.07, 2.59
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-0, UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F9222