Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Switch Type
DPST
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Configuration Features
-
Fuse Options
Dual, Single
Electrical Characteristics
-
Inductance L1 (µH)
.45, 1, 2, 7.5
-
Overvoltage Category
II
-
Capacitance Cx1
220
-
Input Voltage Selection
Dual AC Voltage (SMPS)
-
Capacitance Cy1
3.3
-
Current Rating (Max) (A)
1, 2.5, 6
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
373
Body Features
-
Product Weight (g)
200, 205
-
Product Weight (oz)
7.05, 7.23
Dimensions
-
Product Width
65 mm [ 2.55 in ]
-
Product Length
98.5 mm [ 3.87 in ]
-
Product Height
50 mm [ 1.96 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP00, IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F390