Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Switch Type
DPST
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Configuration Features
-
Fuse Options
Dual, Single
Electrical Characteristics
-
Inductance L1 (µH)
.18, .3, .5, .7, .8, 2
-
Overvoltage Category
II
-
Capacitance Cx1
4.7, 47
-
Capacitance Cy1
2.2
-
Current Rating (Max) (A)
2, 4, 6
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
2, 373
Body Features
-
Product Weight (g)
55, 60, 65, 70
-
Product Weight (oz)
1.94, 2.11, 2.29, 2.46
Dimensions
-
Product Width (mm)
32, 50, 58
-
Product Width (in)
1.25, 1.96, 2.28
-
Product Length (mm)
32, 50, 56.5, 66.5
-
Product Length (in)
1.25, 1.96, 2.22, 2.61
-
Product Height (mm)
56.5, 58
-
Product Height (in)
2.22, 2.28
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F380