Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Configuration Features
-
Fuse Options
Dual | Single
Electrical Characteristics
-
Inductance L1 (µH)
.18 | .3 | .5 | .7 | .8 | 2
-
Overvoltage Category
II
-
Capacitance Cx1
47
-
Input Voltage Selection
Dual AC Voltage (SMPS)
-
Capacitance Cy1
2.2
-
Current Rating (Max) (A)
2 | 4 | 6
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
2 | 373
Body Features
-
Product Weight (g)
55 | 60 | 70
-
Product Weight (oz)
1.94 | 2.11 | 2.46
Dimensions
-
Product Width (mm)
32 | 58
-
Product Width (in)
1.25 | 2.28
-
Product Length (mm)
32 | 59.81
-
Product Length (in)
1.25 | 2.35
-
Product Height (mm)
58 | 59.5
-
Product Height (in)
2.28 | 2.34
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986 | IEC/EN 60939 | UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F370