Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Switch Type
DPST
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Electrical Characteristics
-
Inductance L1 (µH)
.34, .45, 1, 2, 7.5
-
Overvoltage Category
II
-
Capacitance Cx1
220
-
Capacitance Cy1
2.2
-
Current Rating (Max) (A)
1, 2, 4, 6, 10
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
2, 373
Body Features
-
Product Weight (g)
90, 100
-
Product Weight (oz)
3.17, 3.52
Dimensions
-
Product Width
28.5 mm [ 1.12 in ]
-
Product Length
59.7 mm [ 2.35 in ]
-
Product Height
48.8 mm [ 1.92 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F280