Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, Litz Wire, Terminal Block, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
2.4, 4, 8.3
-
Overvoltage Category
II
-
Capacitance Cx1
1
-
Inductance L2 (µH)
2.4, 4, 8.3
-
Capacitance Cx2
.47
-
Capacitance Cy1
2.2
-
Capacitance Cy2
2.2
-
Electrical Resistance to Ground (kΩ)
680
-
Current Rating (Max) (A)
10, 15, 16, 20
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
130, 350
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
200
Body Features
-
Product Weight (g)
460, 464, 480, 484, 493, 498, 540, 543
-
Product Weight (oz)
16.22, 16.36, 16.93, 17.07, 17.39, 17.56, 19.04, 19.15
Dimensions
-
Product Width
73 mm [ 2.87 in ]
-
Product Length
184.7 mm [ 7.27 in ]
-
Product Height
35 mm [ 1.37 in ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
GB/T 15287, IEC/EN 60939, UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PC9-F2660