Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON, Litz Wire, Terminal Block, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
2.4, 4, 8.3
-
Overvoltage Category
II
-
Capacitance Cx1
1
-
Capacitance Cx2
.47
-
Capacitance Cy1
4.7
-
Electrical Resistance to Ground (kΩ)
680
-
Current Rating (Max) (A)
10, 15, 16, 20
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
370
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
210
Body Features
-
Product Weight (g)
260, 270, 280, 290, 300, 310, 320
-
Product Weight (oz)
9.17, 9.52, 9.87, 10.22, 10.58, 10.93, 11.28
Dimensions
-
Product Width
59 mm [ 2.32 in ]
-
Product Length
133 mm [ 5.23 in ]
-
Product Height
35 mm [ 1.37 in ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
GB/T 15287, IEC/EN 60939, UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PC9-F2640