Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON
Electrical Characteristics
-
Inductance L1 (µH)
.2, .3, 1, 2.7, 5.3
-
Overvoltage Category
II
-
Capacitance Cx1
.1
-
Capacitance Cy1
2.2
-
Current Rating (Max) (A)
1, 2, 4, 6, 10
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
310
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
180
Body Features
-
Product Weight
55 g [ 1.94 oz ]
Dimensions
-
Product Width (mm)
35, 46
-
Product Width (in)
1.37, 1.81
-
Product Length (mm)
46, 60.8
-
Product Length (in)
1.81, 2.39
-
Product Height (mm)
35, 46.5
-
Product Height (in)
1.37, 1.83
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8-13, GB/T 15287, GB/T 15288, IEC/EN 60939-3, UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PC9-F261