Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Switch Type
DPST
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Filtered
-
Output Termination Type
FASTON
Electrical Characteristics
-
Inductance L1 (µH)
.6 | 2.5 | 8 | 16
-
Overvoltage Category
II
-
Capacitance Cx1
220
-
Input Voltage Selection
Dual AC Voltage (SMPS)
-
Capacitance Cx2
100
-
Capacitance Cy1
4.7
-
Current Rating (Max) (A)
1 | 2.5 | 6 | 10
Body Features
-
Product Weight
210 g [ 7.4 oz ]
Dimensions
-
Product Width
65 mm [ 2.55 in ]
-
Product Length
89 mm [ 3.5 in ]
-
Product Height
50 mm [ 1.96 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986 | IEC/EN 60939 | UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2