Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Overvoltage Category
III
-
Operating Voltage (Max) (VAC)
500
-
Motor Drive Input Current (A)
472, 537, 565, 595, 630, 656, 701, 773, 856, 947
-
Rated Load Power (kW)
260, 300, 315, 335, 355, 370, 400, 450, 500, 560
Body Features
-
Product Weight (g)
220000, 245000, 250000, 270000, 272000, 276000, 288000, 295000, 320000, 328000, 360000, 366000, 385000, 410000
Mechanical Attachment
-
Product Mount Type
Floor Mount
Dimensions
-
Product Width (mm)
505, 557
-
Product Width (in)
19.88, 21.92
-
Product Length (mm)
650, 680, 890, 1060
-
Product Length (in)
25.59, 26.77, 35.03, 41.73
-
Product Height (mm)
1120, 1320
-
Product Height (in)
44.09, 51.96
Usage Conditions
-
Compatible with Motor Drive Type
6 Pulse Diode Rectifier & SCR
-
Rated Voltage & Power Efficiency
>98%
-
Required DC Line Inductance (Min)
.05, .06, .07, .08, .09
Operation/Application
-
Target THDi @ Rated Power (%)
<8
-
Cooling Method
Active Air Cooling
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
EN 60076-6, UL/IEC/EN 61800-5-1
-
Pollution Degree
PD3
-
UL Flammability Rating
UL 94V-0
-
IP Rating
IP00
Other
-
Frame Size Code
L08, L10, L12, S08, S10, S12
Reference Number
-
TE Internal Number
CAT-PA8-F3480