Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Ring Terminal
-
Output Termination Type
Ring Terminal
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Overvoltage Category
III
-
Operating Voltage (Max) (VAC)
480, 500
-
Motor Drive Input Current (A)
1.4, 1.5, 3, 5.5, 10, 13, 16, 24, 32, 38, 45, 60, 75, 90, 110, 150, 180, 210, 260, 320, 400, 425
-
Rated Load Power (kW)
1.1, 2.2, 4, 5.5, 7.5, 11, 15, 19, 22, 30, 37, 45, 55, 75, 90, 110, 132, 160, 200, 250, 315
Body Features
-
Product Weight (g)
6000, 7000, 8000, 9000, 11000, 13000, 14000, 15000, 17000, 19000, 21000, 28000, 32000, 36000, 40000, 48000, 53000, 54000, 60000, 63000, 67000, 69000, 74000, 88000, 95000, 120000, 129000, 141000, 149000, 161000, 178000, 181000, 198000, 217000, 230000, 234000, 244000, 261000, 320000, 331000, 357000
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width (mm)
160, 180, 210, 260, 290, 340, 353, 462, 550
-
Product Width (in)
6.29, 7.08, 8.26, 10.23, 11.41, 13.38, 13.89, 18.18, 21.65
-
Product Length (mm)
302, 370, 430, 491, 635, 863, 1053, 1300
-
Product Length (in)
11.88, 14.56, 16.92, 19.33, 25, 33.97, 41.45, 51.18
-
Product Height (mm)
185, 206, 221, 252, 319, 343, 396, 456, 555
-
Product Height (in)
7.28, 8.11, 8.7, 9.92, 12.55, 13.5, 15.59, 17.95, 21.85
Usage Conditions
-
Compatible with Motor Drive Type
6 Pulse Diode Rectifier, 6 Pulse Diode Rectifier & SCR
-
Rated Voltage & Power Efficiency
>98%
Operation/Application
-
Target THDi @ Rated Power (%)
<5
-
Cooling Method
Active Air Cooling, Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
EN 61558-2-20, UL/EN 61800-5-1
-
Pollution Degree
PD3
-
UL Flammability Rating
UL 94V-2
-
IP Rating
IP00, IP20
Other
-
Frame Size Code
A, B, C, D, E, F, G, H, J
Reference Number
-
TE Internal Number
CAT-PA8-F3450