Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Pin
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Current Rating (Max) (A)
.03, .1, .25, 1, 3
Body Features
-
Product Weight (g)
6, 9, 13, 14, 24, 25, 71, 220
-
Product Weight (oz)
.21, .31, .45, .49, .84, .88, 2.5, 7.76
Dimensions
-
Product Width (mm)
16.7, 19, 22.5, 25.5, 32.2, 50
-
Product Width (in)
.65, .74, .88, 1, 1.26, 1.96
-
Product Length (mm)
17.6, 20, 25.5, 27, 50
-
Product Length (in)
.69, .78, 1, 1.06, 1.96
-
Product Height (mm)
11.3, 13.7, 23.7, 25, 60
-
Product Height (in)
.44, .53, .93, .98, 2.36
Usage Conditions
-
Operating Temperature Range
-25 – 75 °C [ -13 – 167 °F ]
Industry Standards
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA5-I