Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
530
-
Current Rating (Max) (A)
16, 25, 32, 40, 50
Body Features
-
Product Weight (g)
120, 130, 140, 160, 170, 180, 190, 200, 210, 220, 250, 260, 270, 280, 290, 300, 310, 320, 370, 380, 390, 400
-
Product Weight (oz)
4.23, 4.58, 4.93, 5.64, 5.99, 6.34, 6.7, 7.05, 7.4, 7.76, 8.81, 9.17, 9.52, 9.87, 10.22, 10.58, 10.93, 11.28, 13.05, 13.4, 13.75, 14.1
-
Product Orientation
Vertical, Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
27, 30, 38, 42, 62.1, 66.1
-
Product Width (in)
1.06, 1.18, 1.49, 1.65, 2.44, 2.6
-
Product Length (mm)
60, 62.1, 64, 66.1
-
Product Length (in)
2.36, 2.44, 2.51, 2.6
-
Product Height (mm)
37.1, 41.1, 47.1, 53.2, 59.7, 66.5
-
Product Height (in)
1.46, 1.61, 1.85, 2.09, 2.35, 2.61
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
IEC 60938-1/-2, UL 1446
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-RV