Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
III
-
Operating Voltage (Max) (VDC)
250, 300, 600
-
Current Rating (Max) (A)
6, 8, 10, 12, 16, 20, 25, 32, 40, 50, 63
Body Features
-
Product Weight (g)
70, 80, 90, 100, 110, 120, 150, 160, 170, 190, 200, 210, 220, 230, 240, 250, 260, 270, 280, 290, 300, 310, 320
-
Product Weight (oz)
2.47, 2.82, 3.17, 3.52, 3.88, 4.23, 5.29, 5.64, 5.99, 6.7, 7.05, 7.4, 7.76, 8.11, 8.46, 8.81, 9.17, 9.52, 9.87, 10.22, 10.58, 10.93, 11.28
-
Product Orientation
Vertical, Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
32, 34, 37, 38, 41, 42, 45, 46, 51, 57, 62, 66
-
Product Width (in)
1.25, 1.33, 1.45, 1.49, 1.61, 1.65, 1.77, 1.81, 2, 2.24, 2.44, 2.59
-
Product Length (mm)
43, 44, 45, 46, 49, 50, 51, 56, 57, 60, 62, 64, 66
-
Product Length (in)
1.69, 1.73, 1.77, 1.81, 1.92, 1.96, 2, 2.2, 2.24, 2.36, 2.44, 2.51, 2.59
-
Product Height (mm)
33, 34, 37, 38, 41, 42, 44, 47, 52, 53, 57, 60, 63, 64, 67
-
Product Height (in)
1.29, 1.33, 1.45, 1.49, 1.61, 1.65, 1.73, 1.85, 2.04, 2.08, 2.24, 2.36, 2.48, 2.51, 2.63
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 100, -40 – 125
-
Operating Temperature Range (°F)
-40 – 212, -40 – 257
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
UL/IEC 60938-1/-2, UL 1446
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-RT