Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (VDC)
760, 1000
-
Current Rating (Max) (A)
10, 20, 30, 40, 50, 60
Body Features
-
Product Weight (g)
220, 550, 680, 1180, 1200
-
Product Weight (oz)
7.76, 19.4, 23.98, 41.62, 42.32
-
Product Orientation
Vertical
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
30, 31, 36
-
Product Width (in)
1.18, 1.22, 1.41
-
Product Length (mm)
98, 115, 170, 180, 200, 240
-
Product Length (in)
3.85, 4.52, 6.69, 7.08, 7.87, 9.44
-
Product Height (mm)
78, 95, 122, 141, 152, 182
-
Product Height (in)
3.07, 3.74, 4.8, 5.55, 5.98, 7.16
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
IEC 60938-3
-
Pollution Degree
PD2
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-PA3-RR