Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
300
-
Current Rating (Max) (A)
.3, .4, .5, .6, .7, .8, .9, 1, 1.1, 1.2, 1.3, 1.4, 1.5, 1.6, 1.7, 2, 2.2, 2.5, 2.6, 3, 3.6, 4, 6, 8, 10
Body Features
-
Product Weight (g)
3, 4, 6, 7, 8, 10, 11, 12, 13, 14, 15, 16, 19, 20, 21, 22, 26, 27, 28, 29, 36, 37, 38, 39, 40, 41, 42, 64, 68, 73, 74, 75
-
Product Weight (oz)
.106, .141, .212, .247, .282, .35, .39, .42, .458, .49, .53, .56, .67, .71, .74, .78, .92, .95, .99, 1.02, 1.27, 1.3, 1.34, 1.37, 1.41, 1.45, 1.48, 2.26, 2.39, 2.57, 2.61, 2.64
-
Product Orientation
Vertical, Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
14, 15.2, 15.5, 17.1, 18, 18.2, 21.5, 23, 27, 31, 32.5, 41.8
-
Product Width (in)
.55, .59, .61, .67, .7, .71, .84, .9, 1.06, 1.22, 1.27, 1.64
-
Product Length (mm)
8.8, 9, 12.5, 14, 15.5, 17.7, 17.9, 18, 22.5, 23, 28, 33.1, 43
-
Product Length (in)
.34, .35, .49, .55, .61, .69, .7, .88, .9, 1.1, 1.3, 1.69
-
Product Height (mm)
9, 12.6, 13.2, 13.5, 14.3, 16.5, 19.7, 19.8, 20, 25, 29.3, 34.3
-
Product Height (in)
.35, .49, .51, .53, .56, .64, .77, .78, .98, 1.15, 1.35
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
IEC/EN 60938-1, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-RN