This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

APPLICATIONS

• General power electronics

• Switch mode power supplies

• EMC filters

FEATURES AND BENEFITS

• Small, light

• Voltages up to 250V

• Low stray inductance

• Good size / performance ratio

• Suitable for automated production lines

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Input Termination Type  PCB Terminal

  • Output Termination Type  PCB Terminal

Electrical Characteristics

  • Overvoltage Category  II

  • Operating Voltage (Max) (VDC) 250

  • Current Rating (Max) (A) .4 | .6 | .8 | 1 | 1.3 | 1.6 | 2 | 2.5 | 3.1 | 3.6 | 4 | 6

Body Features

  • Product Weight  4 g [ .141 oz ]

  • Product Orientation  Horizontal

Mechanical Attachment

  • Product Mount Type  Board Mount

Dimensions

  • Product Width  15 mm [ .591 in ]

  • Product Length  20 mm [ .787 in ]

  • Product Height  10 mm [ .394 in ]

Usage Conditions

  • Operating Temperature Range  -45 – 100 °C [ -104 – 212 °F ]

Operation/Application

  • Cooling Method  Natural Convection

  • Operating Altitude (Max) (m) 2000

Industry Standards

  • Certified To  IEC/EN 60938-1

  • Pollution Degree  PD2

  • IP Rating  IP00

  • UL Flammability Rating  UL 94V-0

Related Materials

Datasheets & Catalog Pages