Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Litz Wire
-
Output Termination Type
Litz Wire
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
600
-
Current Rating (Max) (A)
6, 10, 16, 25, 36, 50, 64
Body Features
-
Product Weight (g)
160, 235, 320, 340, 350, 370, 380, 390, 400, 430, 440, 590, 630, 640, 650, 690, 700, 710, 720, 740, 760, 780, 820
-
Product Weight (oz)
5.64, 8.28, 11.28, 11.99, 12.34, 13.05, 13.4, 13.75, 14.1, 15.16, 15.52, 20.81, 22.22, 22.57, 22.92, 24.33, 24.69, 25.04, 25.39, 26.1, 26.8, 27.51, 28.92
-
Product Orientation
Horizontal
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
50, 60, 70, 80
-
Product Width (in)
1.96, 2.36, 2.75, 3.14
-
Product Length (mm)
50, 60, 70, 80
-
Product Length (in)
1.96, 2.36, 2.75, 3.14
-
Product Height (mm)
35, 40, 50
-
Product Height (in)
1.37, 1.57, 1.96
Usage Conditions
-
Operating Temperature Range
-25 – 110 °C [ -13 – 230 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-RD