Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
600
-
Current Rating (Max) (A)
16, 25, 36, 50
Body Features
-
Product Weight (g)
126, 130, 132, 135, 165, 167, 168, 172, 175, 180, 268, 280, 282, 430, 440, 442, 478
-
Product Weight (oz)
4.44, 4.58, 4.65, 4.76, 5.82, 5.89, 5.92, 6.06, 6.17, 6.34, 9.45, 9.87, 9.94, 15.16, 15.52, 15.59, 16.86
-
Product Orientation
Vertical, Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
43.4, 45.9, 46.9, 50.5, 51, 51.3, 55, 57.8, 58, 63, 66.9
-
Product Width (in)
1.7, 1.8, 1.84, 1.98, 2, 2.01, 2.16, 2.27, 2.28, 2.48, 2.63
-
Product Length (mm)
48.4, 53.3, 53.4, 57.4, 58, 58.8, 61, 62, 63, 63.4, 67.9
-
Product Length (in)
1.9, 2.09, 2.1, 2.25, 2.28, 2.31, 2.4, 2.44, 2.48, 2.49, 2.67
-
Product Height (mm)
38, 41.5, 48, 52, 58, 68, 70, 80, 82
-
Product Height (in)
1.49, 1.63, 1.88, 2.04, 2.28, 2.67, 2.75, 3.14, 3.22
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-RB