Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
250
-
Current Rating (Max) (A)
.3, .5, .8, 1, 1.2, 1.5, 2, 3, 4, 5
Body Features
-
Product Weight (g)
10, 15, 18, 20, 25, 31, 70
-
Product Weight (oz)
.35, .53, .63, .71, .88, 1.09, 2.47
-
Product Orientation
Vertical, Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
16, 17.4, 21, 24, 25.5, 28, 36
-
Product Width (in)
.62, .68, .82, .94, 1, 1.1, 1.41
-
Product Length (mm)
21, 24, 24.6, 28, 29.2, 36
-
Product Length (in)
.82, .94, .96, 1.1, 1.14, 1.41
-
Product Height (mm)
17.8, 20, 22.9, 25, 27.7, 29.1, 34.7, 42.7
-
Product Height (in)
.7, .78, .9, .98, 1.09, 1.14, 1.36, 1.68
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-EHEV