This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

APPLICATIONS

  • Machine builders
  • Climate solution (AC/Heat pump)
  • Renewable energy
  • Energy storage
  • EV charging stations
  • HVAC

FEATURES AND BENEFITS

  • Compact and effective EMI mitigation
  • Choice of performance two performance levels
  • Front wiring with easy integration into a cabinet
  • SCCR rating of 100kA
  • Compliant to Household Standard (IEC60335-1)
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Filtering Requirements  Filtered

  • Input Termination Type  Push-In Terminal

  • Output Termination Type  Push-In Terminal

Configuration Features

  • Wiring Configuration  WYE (4 wire + ground)

Electrical Characteristics

  • Short Circuit Current Rating (kA) 100

  • Inductance L1 (µH) 800 | 930 | 1210

  • Capacitance Cy2  100 | 680

  • Overvoltage Category  III

  • Capacitance Cx1  3.3

  • Leakage Current (Max) (250VAC, 50Hz) (mA) .314 | 2.136

  • Capacitance Cx2  3.3

  • Current Rating (A) 8 | 16 | 25 | 36

  • Operating Voltage (VAC) 305 | 530

Body Features

  • Product Weight (kg) .7 | .73 | 1.22 | 1.52

  • Product Weight (lb) 1.544 | 1.61 | 2.69 | 3.352

Mechanical Attachment

  • Product Mount Type  Chassis Mount

Dimensions

  • Product Width (mm) 45 | 55 | 60

  • Product Width (in) 1.771 | 2.165 | 2.362

  • Product Height (mm) 90 | 115

  • Product Height (in) 3.543 | 4.527

  • Product Length (mm) 160 | 170

  • Product Length (in) 6.299 | 6.692

Usage Conditions

  • Operating Temperature Range  -40 – 100 °C [ -40 – 212 °F ]

Operation/Application

  • Cooling Method  Natural Convection

  • Operating Altitude (Max)  2000 m [ 6561.68 ft ]

  • Operating Frequency of Application  50 | 60

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP20

  • Pollution Degree  PD2

  • Certified To  CSA 22.2 No. 8-13 | IEC 60204-1 | IEC 60335-1 | IEC 60335-2-40 | IEC 60939-3 | UL 60939-3

Related Materials

Datasheets & Catalog Pages