Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase 3 Wire
Electrical Characteristics
-
Overvoltage Category
III
-
Current Rating (A)
20 | 30 | 50 | 80 | 100 | 150 | 200 | 250
-
Operating Voltage (VAC)
300 | 520
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
-
Operating Frequency of Application
50 | 60
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
UL/IEC 60939-3 | UL 60939-3
-
IP Rating
IP00